The NetRunner™ Vertical Cable Manager Mounting Bracket is used when ganging a NetRunner™ Vertical Cable Manager between two racks. This kit will provide additional support to the adjacent rack and can be used with any standard depth 3 inch channel rack. The steel bracket had a width of 3.71 inches and is black in color. Sold in packs of 4 brackets.
Product Type | Hardware Kit |
Body Material | Steel |
For Use With | WMPV Vertical Managers |
Sub Brand | NetRunner™ |
Overall Depth (In.) | 1.64 |
Overall Depth (mm) | 41.7 |
Overall Width (In.) | 3.71 |
Overall Width (mm) | 94.2 |
Overall Height (In.) | 1.75 |
Overall Height (mm) | 44.4 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498365693 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Specification Sheets | NetRunner™ Vertical Cable Managers Specification Sheet D-RKSP112--WW-ENG | English | |
Specification Sheets | Organizadores de Cable Verticales NetRunner™ Hoja de Especificaciones RKSP112 | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - WMPVCBE(10225-31-03) | English | |
Part Drawings | Part Drawings - DXF - WMPVCBE(10225-31-03) | English | |
Part Drawings | Part Drawings - PDF - WMPVCBE(10225-31-03) | English | |
Installation Documents | NetRunner™ Vertical Cable Managers V00030AE_07 | English |