The NetRunner™ Vertical Cable Manager is a single-sided cable manager that provides a cost-effective solution to organize, manage, and protect network cabling in telecommunication rooms and data centers. Cable management fingers simplify cable routing during installation and maintenance. The bend radius control helps protect cables from kinks and snags, ensuring system performance and reliability. The Manager is 45 RU, 6.7 inches wide x 7.6 inches deep, includes dual-hinging covers, is black.
Product Type | Single Sided Manager |
Body Material | ABS |
Orientation | Vertical |
Cover Material | PVC |
Finger Material | ABS |
Sub Brand | NetRunner™ |
Overall Depth (In.) | 7.6 |
Overall Depth (mm) | 193 |
Overall Width (In.) | 6.7 |
Overall Width (mm) | 170 |
Overall Height (In.) | 83 |
Overall Height (mm) | 2108 |
Number of Rack Units | 45 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, covers, hardware kit |
UPC | 07498365682 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.8583 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |