The NetRunner™ Vertical Cable Manager Replacement Cover provides protection and a clean aesthetic for WMPVHC45E and WMPVHCF45E managers. Each cover is 22.5 RU and black in color. Sold in single units. Manager not included.
Product Type | Vertical Cable Manager Cover |
Body Material | PVC |
For Use With | WMPVHC* Vertical Managers |
Sub Brand | NetRunner™ |
Overall Height (In.) | 41.5 |
Overall Height (mm) | 1054 |
Overall Width (In.) | 7.2 |
Overall Width (mm) | 183 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 22.5 |
UPC | 07498365614 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2622 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.6217 |
Specification Sheets | Organizadores de Cable NetRunner™ Verticales Hoja de Especificaciones RKSP112--WW-SPA | Spanish (Español) | |
Specification Sheets | NetRunner™ Vertical Cable Managers Specification Sheet RKSP112 | English |