The NetRunner™ Vertical Cable Manager Replacement Cover provides protection and a clean aesthetic for WMPV45E, WMPVF45E, WMPV22E and WMPVF22E managers. Each cover is 22.5 RU and black in color. Sold in single units. Manager not included.
Product Type | Vertical Cable Manager Cover |
Body Material | PVC |
For Use With | WMPV* Vertical Managers |
Sub Brand | NetRunner™ |
Overall Width (In.) | 5.45 |
Overall Width (mm) | 138 |
Overall Height (In.) | 41.5 |
Overall Height (mm) | 1054 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 22.5 |
UPC | 07498365683 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2531 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.5307 |
Specification Sheets | NetRunner™ Vertical Cable Managers Specification Sheet RKSP112 | English | |
Specification Sheets | Organizadores de Cable Verticales NetRunner™ Hoja de Especificaciones RKSP112 | Spanish (Español) |