Our MPO fiber optic adapter panel offers versatile connectivity for your data centers, providing easy installation, customizable configurations, and reliable fiber optic connections.
Connection Type | MPO |
Adapter Color | Black |
Fiber Polarity | Method A |
Number of Ports | 12 |
Color | Black |
Sub Brand | HD Flex™ |
Configuration |
---|
UPC | 61305687815 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3336 |
Part Drawings | Opticom 12-port MPO-16 Fiber Adapter Panel 01204EAC-DC Part Drawing | English | |
Application Guides | Base 16 Fiber Cable Application Guide | English |