This patch panel design provides a clean look, with pre-numbered ports and additional write on area. The various port, style and color options make it ideal for multimedia applications.
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Shield Type | Unshielded |
Number of Ports | 72 |
Module Type | Mini-Com® |
Number of Rack Units | 2 |
Identification Type | Adhesive Label |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 0.76 |
Overall Depth (mm) | 19.3 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.13 |
Sub Brand | Pan-Net® |
Color | Black |
Configuration |
---|
UPC | 07498303661 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2332 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.3321 |
Specification Sheets | Mini-Com® High Density Modular Patch Panels Specification Sheet COSP591 | English | |
Videos | The Modular Copper Patch Panels Product Spotlight video | English | |
Part Drawings | Part Drawing - DWG - CPP72FMWBLY_2 | English | |
Part Drawings | Part Drawing - DXF - CPP72FMWBLY_5 | English | |
Part Drawings | Mini-Com 72 Port Modular Flush Mount Patch Panel | English | |
Installation Documents | Mini-Com Modular Faceplate Patch Panels Installation Instructions PN207F | English | |
Press Releases | Press Release - 72FMPP WEB Press Release Final | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) | |
System Warranty | Guaranteed Performance Beyond the Standards | English |