Securely house and protect your network equipment with our multi-purpose wall-mountable enclosure. The versatile design supports both in-wall and on-wall installations for a clean, professional setup.
Product Type | Wall Mount Enclosure |
Material | Steel |
Mount Method | Wall Mount |
Maximum Load Capacity (kg) | 16 |
Maximum Load Capacity (lb) | 35 |
Overall Depth (In.) | 4.05 |
Overall Depth (mm) | 103 |
Overall Width (In.) | 15.75 |
Overall Width (mm) | 400 |
Overall Height (In.) | 29.75 |
Overall Height (mm) | 756 |
Inside Height (In.) | 28.25 |
Inside Height (mm) | 718 |
Sub Brand | PanZone® |
Color | White |
Standards Met | RoHS |
Part Features | Locking front Door |
Configuration |
---|
UPC | 61305685476 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.0210 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Multi-Purpose Wall Mountable Enclosure RKSP212 | English | |
Part Drawings | 28" Multi-Purpose Wall Mountable Enclosure With Vented Hinged Door - 01055EFU-DC | English | |
Part Drawings | 28" Multi-Purpose Wall Mountable Enclosure With Vented Hinged Door - 01055EFU-DC | English | |
Part Drawings | 28" Multi-Purpose Wall Mountable Enclosure With Vented Hinged Door - 01055EFU-DC | English | |
Installation Documents | Multi-Purpose Wall Enclosures - V00029XC_03 | English | |
Selection Guides | Multi-Purpose Zone Enclosure Selection Guide - RKSG9 | English |