Efficiently manage network devices with our in-ceiling enclosure. Enjoy centralized distribution, modularity, and a secure locking door. UL 2043 and 2416 listed.
Product Type | In-Ceiling Enclosure |
Material | Steel |
Maximum Load Capacity (kg) | 16 |
Maximum Load Capacity (lb) | 35 |
Overall Depth (In.) | 6.9 |
Overall Depth (mm) | 175 |
Overall Width (In.) | 23.41 |
Overall Width (mm) | 595 |
Overall Height (In.) | 23.5 |
Overall Height (mm) | 595 |
Inside Height (In.) | 6.9 |
Inside Height (mm) | 175 |
Sub Brand | PanZone® |
Color | White |
Standards Met | RoHS, UL 2416, UL 2043 |
Part Features | Locking front Door |
Configuration |
---|
UPC | 61305685895 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 6.0033 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Multi-Purpose In-Ceiling Enclosure - RKSP209 | English | |
Part Drawings | Multi-Purpose In-Ceiling Enclosure - 01055EFA-DC | English | |
Part Drawings | Multi-Purpose In-Ceiling Enclosure - 01055EFA-DC | English | |
Part Drawings | Multi-Purpose In-Ceiling Enclosure - 01055EFA-DC | English | |
Installation Documents | Multi-Purpose In-Ceiling Enclosure - V00029XD | English | |
Selection Guides | PanZone® Ceiling Enclosures - RKSG10 | English | |
Selection Guides | Multi-Purpose Zone Enclosure Selection Guide - RKSG9 | English |