Simplify your network setup with our rack-mountable 110 punchdown kit. This kit includes all the essentials to create a reliable, high-performance Category 5E network. Easily manage 25 ports.
Performance Level | Category 5e |
Number of Pairs | 100 |
Number of Rack Units | 2 |
Material | Polycarbonate |
Color | Electric Ivory |
Number of Ports | 25 |
Overall Depth (In.) | 2.19 |
Overall Depth (mm) | 55.6 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Includes | (40) 5-Pair Connecting Blocks, (4) Label Holders, (4) Labels |
Standards Met | Exceeds ANSI/TIA-568.2-D Category 5e standard, RoHS Compliant |
Sub Brand | Pan-Punch® |
Product Type | Rack Mount Panel Kit |
Configuration |
---|
UPC | 07498305630 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2530 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.5304 |
Part Drawings | Part Drawing - DWG - P110B1004R2Y | English | |
Part Drawings | Part Drawing - DXF - P110B1004R2Y | English | |
Part Drawings | 110 Rack Mountable Base with Connector Kit COP110B1004R2Y--ENG | English | |
Installation Documents | Pan-Punch 110 Punchdown System Installation Instructions PN51F | English |