Securely bond your rack or cabinet with our rack grounding kit with extra grounding jumper. UL Listed and CSA Certified for up to 600V. Easy installation, meets global standards.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 96 |
Overall Length (mm) | 2438.4 |
Color | Green/Yellow |
Conductor Gauge (AWG) | 6 |
Standards Met | UL/CSA certified |
Application | Telecom/Data Center |
Product Type | Busbar and Jumper Kit |
Configuration |
---|
UPC | 07498360599 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4015 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.0148 |
Catalog Cut Sheets | Catalog Cut Sheet - RGRKCBNKEJY Product Page | English | |
Part Drawings | Part Drawing - DWG - RGRKCBNJEJY_2D | English | |
Part Drawings | Part Drawing - DWG - RGRKCBNJEJY_2D_29 | English | |
Part Drawings | Retrofit Grounding KJit Part Drawing C41652 | English | |
Installation Documents | Retrofit Rack Grounding Kits N-RKT-PMPI-269-PC--REV03--ENG | English | |
Articles | Article - Product Related - 07Nov CIM B-G shielded system | English |