Upgrade your building's network with our Cat 6A UTP copper cable with Vari-MaTriX technology. This cable safeguards against fire hazards and delivers best-in-class performance.
Note | Available in China and ROAP |
Environment | Indoor |
Performance Level | Cat 6A |
Cable Construction | U/UTP |
Flammability Rating | LSZH-3 |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 23 |
Color | White |
Product Type | Copper Cable |
Part Features | cable |
Configuration |
---|
UPC | 61305685878 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5667 |
Std. Ctn. Qty. | 24 |
Std. Ctn. Volume (cf) | 37.6002 |
Specification Sheets | TX6A™ UTP Copper Cable: Vari-MaTriX High Density (HD) Sepc Sheet COSP555 | English | |
Specification Sheets | Cable de Cobre UTP TX6A™ Vari-MaTriX de Alta Densidad (HD) COSP555 | Spanish (Español) | |
Articles | Ventajas y Evolución del Diseño de Cables Categoría 6A no Blindados (UTP) Artículo COAT6 | Spanish (Español) | |
Brochures | Sistemas de Cableado de Cobre - COCB29 | Spanish (Español) | |
Certifications | Declaration of Performance No. PAN-DOP-CC070a | English | |
Certifications | Test Verification of Conformity 105348590CRT-001 | English | |
Certifications | Test Verification of Conformity 105484688CRT‐001c and 105484688CRT‐001d | English | |
Certifications | Test Verification of Conformity 105484688CRT‐001a and 105484688CRT‐001b | English | |
Certifications | Test Verification of Conformity 105774616CRT-001 | English |