globe Australia & New Zealand | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Sub Brand Pan-Wrap™
Application (1) Suited for the Challenging Applications Found in the Transportation and Marine Industries due to its Open Weave Design, Lack of Halogens, and Exceptional Flammability Performance. (2) Installation Tool Reduces Installation Time by Allowing Easy Loading
Material PET
Flammability Rating UL94V-0
Color Black
Resistance Properties Abrasion-Resistant, UV-Resistant (20-Year)
Standards Met CSA Certified; UL 94 V-0 Rated, UL Recognized E116868; RoHS Compliant, Halogen Free
Maximum Diameter (In.) 1.25
Maximum Diameter (mm) 31.8
Maximum Operating Temperature (°C) 125
Maximum Operating Temperature (°F) 257
Minimum Operating Temperature (°C) -70
Minimum Operating Temperature (°F) -94
Nominal Diameter (In.) 1.25
Nominal Diameter (mm) 31.8
Overall Length (ft.) 75
Overall Length (m) 22.9
Product Type Braided Sleeving
Maximum Bundle Diameter (In.) 1.25
Maximum Bundle Diameter (mm) 31.8
Minimum Bundle Diameter (In.) 1.13
Minimum Bundle Diameter (mm) 28.7
Part Features Provides continuous abrasion protection for wires, cables, hoses and tubing. Highly flexible open weave will not trap heat or humidity, allows for irregular shapes. Lightweight and durable protection. Complaint with U.S. and European passenger rail standards.

Runtime Graph

Configuration

Packaging Detail

UPC 61305679554
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.5833
Std. Ctn. Qty. 2
Std. Ctn. Volume (cf) 3.1667

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items