Our battery pack is designed to attach to a DIN rail. This ready-to-use and easy-to-install accessory works effortless with your VeriSafe™ access control kit.
Produkttyp | Access Control Kit |
Erfüllte Normen | ANSI-1604LV |
Zweitmarke | VeriSafe™ |
Konfiguration |
---|
UPC | 61305676508 |
Std. Pck. Mg. | 1 |
Std. Pck. Vol. (cf) | 0.2444 |
Std. Abr. Mg. | 0 |
Std. Abr. Vol. (cf) | 0.0000 |
Product Bulletins | VeriSafe™ Absence of Voltage Tester | Englisch | |
Specification Sheets | VeriSafe™ Access Control Kit | Englisch | |
Data Sheets | SDS for 9-Volt Lithium Manganese FA02781 | Englisch | |
Installation Documents | VeriSafe Access Control Kit | Englisch | |
Certifications | Lithium Battery Information UNTS-0022 | Englisch | |
Technical References | VeriSafe™ Knowledge Base | Englisch |