Keep your printer, power adapter, cables, and more safe and sound with our hardside carrying case. Designed for convenience and protection, it's ideal for mobile workstations.
Hinweis | Optional Accessory |
Produkttyp | Carrying Case |
Zur Verwendung mit | Printer, AC Power Adapter, Ribbons, Printer Cable, External Roll Stand, Labels, and Tools |
Farbe | Black |
Gesamtlänge (m) | 661 |
Gesamtbreite (mm) | 395.2 |
Gesamthöhe (Zoll) | 9 |
Gesamthöhe (mm) | 229 |
Konfiguration |
---|
UPC | 61305689878 |
Std. Pck. Mg. | 1 |
Std. Pck. Vol. (cf) | 1.5437 |
Std. Abr. Mg. | 0 |
Std. Abr. Vol. (cf) | 0.0000 |
Product Bulletins | DP4300M Thermal Transfer Desktop Printer Product Bulletin IDCB100 | Englisch | |
Part Drawings | Carrying Case Medium Volume Desktop Printer for North American and Insternationa Part Drawing | Englisch | |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | Englisch |