Pre-configured micro data center, NEMA Type 12 with 42U. The cabinet includes two solid side panels, network cabling, patch panels, cable management, grounding, and casters. The NEMA MDC allows 19" rack mount equipment to be quickly and reliably deployed while protecting the critical physical media that makes up the industrial network.
Sub Brand | IndustrialNet™ |
Product Type | Micro Data Center |
Overall Depth (In.) | 47.2 |
Overall Depth (mm) | 1198.9 |
Overall Height (In.) | 82.1 |
Overall Height (mm) | 2085.3 |
Overall Width (In.) | 28 |
Overall Width (mm) | 711.1 |
Color | Gray |
Number of Rack Units | 42 |
Standards Met | EIA RS-310-D, UL 508A, NEMA (UL Type) 12, IP55, RoHS Compliant |
NEMA Rating | 12 |
IP Rating | IP55 |
Application | Industrial Automation |
UPC | 61305657439 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 108.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | NEMA 12 Pre-Configured Micro Data Center (MDC) | English | |
Specification Sheets | Microcentro de Datos (MDC) Preconfigurado NEMA 12 Hoja de Especificaciones RKSP181--WW-SPA | Spanish (Español) | |
Part Drawings | MDC82 Series Industrial Nema Type 12 Micro Data Center | English | |
Part Drawings | Microcentro de Datos Industrial NEMA Tipo 12 de la Serie MDC82 Dibujo de Cliente 00084EAD-DC_SPA | Spanish (Español) | |
Flyers | Micro Data Center Flyer RKFL35 | English | |
Manuals | Industrial NEMA 12 Rated Micro Data Center Customer Guide IA-CD-0003 | English | |
White Papers | Protecting The Critical Structure That Makes Up The Industrial Network | English |