Product Type | Giga-TX Module Termination Tool |
Sub Brand | Giga-TX™ |
Color | Black |
Material | Glass-Filled Nylon |
Overall Height (In.) | 0.76 |
Overall Height (mm) | 19.3 |
Overall Length (In.) | 1.32 |
Overall Length (mm) | 33.5 |
Overall Width (In.) | 4.6 |
Overall Width (mm) | 116.8 |
For Use With | Terminates Giga-TX™ TP Style Jack Modules. |
Accessory Type | Connector Tools & Accessories |
Standards Met | RoHS directive is not applicable |
UPC | 07498374590 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1604 |
Part Drawings | Part Drawing - DWG - CGJT | English | |
Part Drawings | Jack Module Termination Tool COCGJT--ENG | English | |
Selection Guides | StructuredGround™ Kits for Data Center Cabinet Grounding: GRSG01--SA | English |