globe Europe & Africa | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Jack Module
Performance Level Category 6
Connector Type Jack Module - Standard
Termination Style TG Style
Body Material Polycarbonate
Contact Material Plated Phosphor Bronze
Module Type Mini-Com®
Wiring Scheme T568A/T568B
Shield Type Unshielded (UTP)
Sub Brand Pan-Net®
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) 14
Maximum Storage Temperature (°C) 75
Maximum Storage Temperature (°F) 167
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Resistance Properties Heat-Resistant
Color Arctic White
Standards Met Exceeds Channel Requirements of ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA Standards for Supporting 10GBASE-T Transmission Over Twisted Pair Cabling Systems in a 4-Connector Configuration up to 100 meters at Swept Frequencies 1 to 500 MHz, Exceeds Component Requirements of ANSI/TIA-568-C.2 Category 6Aand ISO 11801 Class EA Standards at Swept frequencies 1 to 500 MHz, Meets ANSI/TIA-1096-A, Meets IEC 60603-7 and IEC 60512-99-001, Rated for 2500 Cycles with IEEE 802.3af / 802.3at and Proposed 802.3bt Type 3 and Type 4, UL 1863 and UL 2043, RoHS Compliant
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.62
Overall Width (mm) 15.7
Overall Depth (In.) 1.5
Overall Depth (mm) 38.1
Overall Height (In.) 0.71
Overall Height (mm) 18

Runtime Graph

Configuration

Packaging Detail

UPC 07498339555
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1605

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets Tapas anguladas de 45° para Módulos Jack UTP y Blindados Mini-Com® TX6A, TX6 PLUS y TX5e Hoja de Especificaciones COSP457 Spanish (Español)
Specification Sheets 45° Angled Wire Caps for TX6A™/TX6™ PLUS Mini-Com® UTP/STP Jack Modules Spec Sheet COSP457 English
Specification Sheets Mini-Com® TX6™ PLUS UTP Jack Modules Spec Sheet COSP317 English
Specification Sheets Modulos Jack Mini-Com® TX6™ PLUS UTP COSP317 Spanish (Español)
Videos TG Jack 6 & 6A Video English
Videos Panduit Copper Connectivity Video English
Part Drawings Part Drawing DXF 00075SAU-02_00A English
Part Drawings Part Drawing - DWG - 00075SAU-02_00A English
Part Drawings Mini Com category 5e/6 Jack Module with Straight Wire Cap Assembly Drawing English
Installation Documents TX6 PLUS and TX5e UTP Jack Modules Installation Instructions PN403N English
Brochures Copper Cabling Systems - COCB29 English
Brochures Sistemas de Cableado de Cobre - COCB29 Spanish (Español)
Certifications RJ45 Jack Modules: Category 5e and Category 6 by Panduit Corporation English
Certifications Mini-Com® TX5e™, TX6™ PLUS and TX6A™ UTP Jack Modules Health Product Declaration 25664 English
Certifications Environmental Product Declaration Panduit RJ45 Jack Modules English
Certifications Performance testing of connecting hardware endurance Third Party Certifications GFT‐OP‐11a English
Flyers TG-Style Tools Guide Flyer COFL55-SA-ENG English
Flyers Guía de Herramientas Estilo TG COFL55 Spanish (Español)
Selection Guides Mini-Com® Jack Module Selection Guide – “TG Style” Termination COSG25 English
System Warranty Category 6 UTP Guaranteed Headroom Platform North America English
Compare
Remove All Items