The Mini-Com® Surface Mount Box is plenum rated and accepts four Mini-Com Modules. Cover has a quick release mechanism that allows easy access to the modules; cover can be secured with a screw. The box offers a variety of mounting options using adhesive tape, screws, or optional magnet. The box includes a label pocket for easy identification and is arctic white.
Product Type | Quick Release Surface Mount Box |
Number of Ports | 4 |
Module Type | Mini-Com® |
Color | Arctic White |
Identification Type | Label Pocket |
Includes | (1) Box Cover, (2) Box Base, (3) 2-PLT1M PAN-TY, (4) Label and Label Cover, (5) Screw (Used to Secure Cover to Base), (6) 2-Strip of 3.00: X .75" Foam Tape for Mounting |
Overall Length (In.) | 3.7 |
Overall Length (mm) | 93.98 |
Overall Width (In.) | 3.754 |
Overall Width (mm) | 95.35 |
Overall Height (In.) | 1.181 |
Overall Height (mm) | 30 |
Sub Brand | Pan-Net® |
Raceway Opening | LD5/LDPH5, LD10/LDPH10 |
Material | ABS |
Standards Met | UL 1863; UL 2043; RoHS Compliant |
UPC | 61305616946 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0208 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2075 |
Specification Sheets | Mini-Com® Surface Mount Boxes Specification Sheet OTSP27--WW-ENG | English | |
Part Drawings | MINI-COM 4 PORT BOX w/ QUICK RELEASE COVER | English | |
Installation Documents | Mini-Com Box Kit: PN603 | English | |
Application Guides | Plenum Network Infrastructure for In-Ceiling Applications: COAG01--SA-ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |