The NetKey® Multimedia Surface Mount Box accepts six keystone modules. A built-in fiber spool in the base protects and secures cable slack in place. It offers a variety of mounting options using adhesive tape or screws. The box includes a label pocket for easy identification and is off white.
Product Type | With Fiber Spool |
Number of Ports | 6 |
Module Type | Keystone |
Color | Off White |
Identification Type | Label Pocket |
Includes | (1) Box Base, (2) Box Cover, (3) 2- PLT1.5I-C PAN-TY, (4) 2- Mounting Screw, (5) Mounting Screw (Used to Secure Cover to Base), (6) Label/Label Cover, (7) 2- Strip of 3.00" X .75" Foam Tape for Mounting |
Overall Length (In.) | 6.66 |
Overall Length (mm) | 169.2 |
Overall Width (In.) | 4.7 |
Overall Width (mm) | 119.4 |
Overall Height (In.) | 1.26 |
Overall Height (mm) | 32 |
Sub Brand | NetKey® |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 07498317624 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0420 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4196 |
Specification Sheets | NetKey™ Surface Mount Boxes - COSP650 | English | |
Part Drawings | Part Drawing - DWG - NK6BX_-AY | English | |
Part Drawings | Part Drawing - DXF - NK6BX_-AY | English | |
Part Drawings | Netkey 6 Position Surface Mount Box NKNK6BXXX-AY--ENG | English | |
Installation Documents | NetKey Surface Mount Boxes: NK311D | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catálogo NKLC45 | Spanish (Español) | |
Selection Guides | NetKey® Cabling System North America (cpsg12) | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |