Our all metal modular patch panel with built-in strain relief bar is designed for shielded installations. It accepts Mini-Com® shielded jack modules which help provide a properly grounded system.
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Flat |
Material | Stainless Steel |
Shield Type | Shielded |
Number of Ports | 48 |
Module Type | Mini-Com® |
Number of Rack Units | 2 |
Identification Type | Adhesive Label |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 3.38 |
Overall Depth (mm) | 85.85 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.13 |
Sub Brand | Pan-Net® |
Color | Black |
Includes | Built-In Strain Relief Bar |
Configuration |
---|
UPC | 07498303644 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3184 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 3.1844 |
Specification Sheets | Paneles de Parcheo Modulares Blindados Totalmente Metálicos Mini-Com® Hoja de Especificaciones COSP494--WW-SPA | Spanish (Español) | |
Specification Sheets | Mini-Com® All Metal Shielded Modular Patch Panels COSP494 | English | |
Videos | The Modular Copper Patch Panels Product Spotlight video | English | |
Part Drawings | Mini-Com 48 Port All Metal Modular Patch Panel With Support Bar | English | |
Installation Documents | Mini-Com All Metal Shielded Modular Patch Panels Installation Instructions PN55S | English | |
Installation Documents | Mini-Com All Metal Shielded Modular Patch Panels Installation Instructions PN55S-J | Japanese (日本語) | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) |