Simplify network installations with our modular patch panel with faceplate. This panel offers convenient front access for easy connections with adhesive labels for organization.
Product Type | Front Access Patch Panel |
Patch Panel Style | Angled |
Material | CRS |
Shield Type | Unshielded |
Number of Ports | 24 |
Module Type | Mini-Com® |
Number of Rack Units | 1 |
Identification Type | Label Pocket |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 4.43 |
Overall Depth (mm) | 112.4 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Sub Brand | Pan-Net® |
Color | Black |
Configuration |
---|
UPC | 07498303689 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2735 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.7352 |
Specification Sheets | Mini-Com® Modular Patch Panels with Faceplates Specification Sheet OTSP29--WW-ENG | English | |
Specification Sheets | Paneles de Parcheo Mini-Com® con Faceplates Hoja de Especificaciones OTSP29--WW-SPA | Spanish (Español) | |
Videos | The Modular Copper Patch Panels Product Spotlight video | English | |
Part Drawings | Part Drawing - DWG - CPPLA24WBLY | English | |
Part Drawings | Part Drawing - DXF - CPPLA24WBLY | English | |
Part Drawings | Mini-Com 24 Port Angled Modular Faceplate Patch Panel With Label/Cover | English | |
Installation Documents | Installation Instructions: CPPA** and CPPLA** | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) | |
System Warranty | Guaranteed Performance Beyond the Standards | English |