Simplify network installations with our wall mount modular patch panel with front access faceplate. This patch panel offers flexibility by providing connectivity to small or unusual spaces.
Product Type | Front Access Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Number of Ports | 12 |
Module Type | Mini-Com® |
Identification Type | Adhesive Label |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 2.5 |
Overall Depth (mm) | 63.5 |
Overall Width (In.) | 9 |
Overall Width (mm) | 228.6 |
Overall Height (In.) | 1.75 |
Overall Height (mm) | 44.5 |
Sub Brand | Pan-Net® |
Color | Black |
Configuration |
---|
UPC | 07498368635 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0840 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8395 |
Part Drawings | Part Drawing - DWG - CWPP12WBL | English | |
Part Drawings | Part Drawing - DXF - CWPP12WBL | English | |
Part Drawings | Mini-Com 12 Port Wall Mount Patch Panel COCWPP12WBL--ENG | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) |