The Lock-In device secures patch cord connections to prevent unauthorized access or accidental removal. Standard device is used when jacks mount flush to the surface. Extended hood protects locking mechanism. Includes 10 red devices and one removal tool.
Mount Method | Standard |
Color | Red |
Material | Polycarbonate |
Overall Depth (In.) | 0.85 |
Overall Depth (mm) | 21.7 |
Overall Width (In.) | 0.55 |
Overall Width (mm) | 13.9 |
Includes | 10 Devices, 1 Key |
Overall Height (In.) | 0.74 |
Overall Height (mm) | 18.8 |
Product Type | Lock-In Device |
UPC | 61305675922 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0093 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1860 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | RJ45 Lock-In Device Specification Sheet COSP479—WW-ENG | English | |
Specification Sheets | Dispositivo de Fijación RJ45 Hoja de Especificaciones COSP479--WW-SPA | Spanish (Español) | |
Videos | Physical Security Devices Spotlight Video V6 | English | |
Part Drawings | Standard Lock-In Drawing | English | |
Installation Documents | Installation Plug Lock-In Device. | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Selection Guides | Network Infrastructure Security Solution Selection Guide COSG27 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |