The Lock-In device secures patch cord connections to prevent unauthorized access or accidental removal. Recessed device is used when jacks mount slightly deeper from the surface. Extended hood protects locking mechanism. Includes 10 red devices and one removal tool.
Mount Method | Recessed |
Color | Red |
Material | Polycarbonate |
Overall Depth (In.) | 0.77 |
Overall Depth (mm) | 19.6 |
Overall Width (In.) | 0.55 |
Overall Width (mm) | 13.9 |
Includes | 10 Devices, 1 Key |
Overall Height (In.) | 0.74 |
Overall Height (mm) | 18.7 |
Product Type | Lock-In Device |
UPC | 61305675929 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0093 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1860 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | RJ45 Lock-In Device Specification Sheet COSP479—WW-ENG | English | |
Specification Sheets | Dispositivo de Fijación RJ45 Hoja de Especificaciones COSP479--WW-SPA | Spanish (Español) | |
Videos | Physical Security Devices Spotlight Video V6 | English | |
Part Drawings | Recessed Lock-In Drawing | English | |
Installation Documents | Installation Plug Lock-In Device. | English | |
Brochures | Soluciones de Infraestructura Educativa por Panduit y Atlona Folleto CPCB254 | Spanish (Español) | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Selection Guides | Network Infrastructure Security Solution Selection Guide COSG27 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |