The industrial software, IntraVUE™ Edge, is a permanently licensed appliance. IntraVUE™ Edge continuously monitors the status of all devices and switches within the network. IntraVUE™ Software will run perpetually, offering long term insights into network functionality, performance, and utilization statistics. Easy to deploy, there is no virtual machine or server commissioning required. IntraVUE™ Edge only requires IP configuration on the client network.

c warning e
Discontinued - Limited Stock
No Replacement

Specifications

Product Type Monitoring Appliance
Sub Brand IntraVUE™
Application Industrial Software
Operating System Version Debian Linux 4.9
User Interface All Browsers
Licensing Period Perpetual
Maximum Number of Nodes 1.024

Packaging Detail

UPC 61305673699
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2604
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}