SMARTZONE UPS, 1kVA, 2U, 230V, VRLA, Single Phase, Double-Conversion On-Line Power Protection
Product Type | UPS |
Region | EMEA |
Output Capacity (kVA) | 1 |
UPS Topology | Double Conversion |
Form Factor | 2U |
Battery Type | VRLA |
Output Power Factor | 1 |
Input Plug | Schuko CEE 7/EU1-16P and BS1363A |
Nominal Input Voltage (V) | 220/230/240 |
Input Output Phase | 1:1 |
Nominal Output Voltage (V) | 220/230/240 |
Output Receptacles | (8)C13 |
Outlet Bank Switching | Yes |
Network Card | No |
Configuration | 250 VA Load | 500 VA Load | 750 VA Load | 1000 VA Load |
---|---|---|---|---|
0 EBP | 52 minutes | 26 minutes | 17 minutes | 13 minutes |
1 EBP | 2 hours 37 minutes | 1 hour 18 minutes | 52 minutes | 38 minutes |
2 EBP | 4 hours 22 minutes | 2 hours 11 minutes | 1 hour 27 minutes | 1 hour 5 minutes |
3 EBP | 6 hours 7 minutes | 3 hours 3 minutes | 2 hours 2 minutes | 1 hour 31 minutes |
4 EBP | 7 hours 52 minutes | 3 hours 56 minutes | 2 hours 37 minutes | 1 hour 58 minutes |
UPC | 61305682491 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.0676 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | UPS 1–3kVA VRLA Specification Sheet PUSP85 | English | |
Specification Sheets | UPS de 1-3kVA con Baterías VRLA Hoja de Especificaciones PUSP85 | Spanish (Español) | |
Part Drawings | SmartZone UPS U01S12V/U01N12V - U01N12V-DC | English | |
Installation Documents | SmartZone™ UPS 1-20 kVA Installation Manual V2.6 | English | |
Flyers | SmartZone™ UPS Replacement Batteries & Accessories Flyer PUFL19--SA-ENG | English | |
Manuals | SZ UPS 1-3kVA User Manual - Uninterruptible Power Supply | English | |
Selection Guides | SmartZone™ UPS Pocket Guide PUCB28--SA-ENG | English | |
Selection Guides | Guía de Bolsillo para UPS SmartZone™ PUCB28 | Spanish (Español) |