The NWSLC2-7Y Identification Sleeve provides a larger labeling surface on small cables allowing legends to be clearly seen. It is recommended to locate sleeve on the straight section of cable at least 2.00" from fiber boot. For use with labels: S200X225YAJ (Laser/Inkjet) or S100X225VATY (Thermal Transfer Printer). PVC material. 2" long (50.8 mm). 0.39" (9.9 mm) maximum cable diameter. Use for 3 mm duplex fiber cable. Color White. 100 sleeves per package.<CRLF>
Product Type | Identification Sleeve |
Sub Brand | LabelCore™ |
Color | White |
For Use With | Labels: S200X225YAJ (Laser/Inkjet) S200X225VATY (Thermal Transfer Printer) |
Material | PVC |
Standards Met | RoHS Compliant |
Overall Height (In.) | 0.39 |
Overall Height (mm) | 9.91 |
Overall Width (In.) | 2.25 |
Overall Width (mm) | 57.15 |
Overall Length (In.) | 2.25 |
Overall Length (mm) | 57.15 |
Maximum Cable Diameter (In.) | 0.39 |
Maximum Cable Diameter (mm) | 9.9 |
Compatible Cable | Duplex |
Cable Type | 3mm Duplex |
UPC | 07498344887 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0397 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3970 |
Part Drawings | NWSLC-*Y & NWSLC2-*Y LABEL CORE | English | |
Part Drawings | NWSLC2-7Y DWG | English | |
Part Drawings | NWSLC2-7Y DXF | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |