Easily shield cables from damage with our corrugated loom slit wall tubing, provides quick and easy installation for wire harnesses, with additional options for outdoor and electric vehicle use.
Product Type | Corrugated Loom Tubing |
Color | Orange |
Environment | Indoor |
Flammability Rating | UL94-HB |
Inside Diameter (In.) | 0.518 |
Inside Diameter (mm) | 13.16 |
Material | Polyethylene |
Resistance Properties | Impact-Resistant |
Maximum Operating Temperature (°C) | 50 |
Minimum Operating Temperature (°F) | -40 |
Maximum Operating Temperature (°F) | 122 |
Minimum Operating Temperature (°C) | -40 |
Nominal Diameter (In.) | 0.5 |
Nominal Diameter (mm) | 12.7 |
Outer Diameter (In.) | 0.675 |
Outer Diameter (mm) | 17.15 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Standards Met | RoHS Compliant |
Part Features | Provides protection for cables, crush impact and abrasion resistant |
Configuration |
---|
UPC | 07498371988 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8359 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Slit & Non-slit Corrugated Loom Tubing Part Drawing GB0222BP | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English | |
Technical References | Abrasion Protection Shelf Life | English |