globe Europe & Africa | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>

Products

Content

Category

Cross References

No Results Found

Environmental Protection

Protection from the Elements is Elemental to your Project’s Success.

Overview

You need control panel enclosures to protect vital controls and the control panel infrastructure. At Panduit, we create control panel solutions to withstand the environmental factors such as corrosive environments, substance infiltration (e.g., water, dust, and oil), electrical noise, and temperature that can have damaging effects. With control panel components from Panduit, you can avoid the harmful factors that can lead to excessive maintenance, costly downtime, or loss of critical systems.

M.I.C.E. Rated Products
Cable Entry Systems

Cable Entry Systems offer a safe, organized method to transition both terminated and unterminated cables through enclosures and electrical equipment, providing strain relief while maintaining IP/NEMA ingress sealing ratings.

Flat Braided Bonding Straps

StructuredGround™ Flat Braided Bonding Straps are used to electrically bond enclosure doors, subpanels, motors, and machines in most applications to improve safety and protect against electrostatic discharge (ESD). 

PanelMax Shielded Wiring Duct

Shielded wiring duct routes, separates, and shields sensitive wiring from noise emission with up to 20 dB noise reduction (equivalent of 6” of additional air space) and 90% noise voltage reduction.

600V Shielded Patch Cords

The IndustrialNet™ Shielded Patch Cords are constructed of industrial grade, twisted pair, stranded cable in a variety of sizes for high-density applications and superior panel cable management. 

Have any questions?

We are here to help you explore solutions with Panduit.

Contact us for inquiries or quote requests.