Coupleurs de guidage de la fibre

Filtrer par:

      Liens de résultat
      Expressions de filtrage des résultats
      Créer
      ?
      SaveClose
      Résultats 1-4 de 4
      Easily connect CommScope's FiberGuide® and Panduit's FiberRunner® systems with our durable metal fitting. It ensures reliable performance with included attachment hardware.
      Easily connect CommScope's FiberGuide® and Panduit's FiberRunner® systems with our durable metal fitting. It ensures reliable performance with included attachme...
      Ensure reliable performance with our durable metal adapter. It seamlessly connects Telect's WaveTrax® and Panduit's FiberRunner® systems. It provides a secure and lasting connection.
      Ensure reliable performance with our durable metal adapter. It seamlessly connects Telect's WaveTrax® and Panduit's FiberRunner® systems. It provides a secure a...
      Seemlessly transition from the Tyton 12" x 4" Lightguide Channel, Newton 12" x 4" Channel, or Ditel 12" x 4" Lightrax Channel to our Panduit 12" x 4" FiberRunner® System with our 12" x 4" adapter.
      Seemlessly transition from the Tyton 12" x 4" Lightguide Channel, Newton 12" x 4" Channel, or Ditel 12" x 4" Lightrax Channel to our Panduit 12" x 4" FiberRunne...
      Expand your system capabilities with our expansion splice bracket. It is designed to perfectly join two sections of duct together and comes standard with four outer sleeves and four inner sleeves.
      Expand your system capabilities with our expansion splice bracket. It is designed to perfectly join two sections of duct together and comes standard with four o...
      Résultats 1-4 de 4
      Comparer
      Supprimer tous les articles