Expand your above-floor cable management with our junction box. It fits the AFR4BCBL6 channel and hold any two outlets or switches you need for easy power access.
Raceway Type | Power Rated |
Fitting Type | Junction Box |
Material | ABS |
Color | Off White |
Overall Length (In.) | 6.94 |
Overall Length (mm) | 176.1 |
Overall Width (In.) | 6.5 |
Overall Width (mm) | 165.1 |
Overall Height (In.) | 2.74 |
Overall Height (mm) | 69.7 |
Internal Area (in²) | 45.11 |
Internal Area (mm²) | 29074.1 |
For Use With | Panduit® Pan-Net and Net-Key Communication Systems |
Resistance Properties | Tamper-Resistant |
Standards Met | UL94V-0 and E116129, UL-5A 600VAC CSA C22.2 No. 62.1-03 600V, RoHS compliant |
Includes | 1 Cover, 1 Divider, 1 Base, 4 HEX Washer Head Concrete Screw and 4 Bination Head Screws |
Sub Brand | Pan-Way® |
Product Type | Surface Raceway |
Application | Provides solutions for routing low voltage, fiber optic and/or power cabling over floors. |
Configuration |
---|
UPC | 61305644904 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1168 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.1685 |
Specification Sheets | Pan-Way® Above Floor Raceway System | English | |
Specification Sheets | Sistema de Canaleta para Piso Pan-Way® Hoja de Especificaciones SRSP33--WW-SP | Spanish (Español) | |
Specification Sheets | Pan-Way® Above Floor Raceway System Specification Sheet RKSP231 | English | |
Part Drawings | Above Floor Raceway 4-Channel Double Gang Junction Box Part Drawing 00064EAC-DC | English | |
Installation Documents | Goulotte de câblage à quatre voies au-dessus du plancher - Produit standard | French (Français) | |
Installation Documents | Above Floor Raceway 4-Channel Standard Product Installation Instructions PN616C | English | |
Selection Guides | Audio Video Product Selection Guide | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |