Seamlessly transition cables from above floor to on-wall with our above floor raceway 4-channel transition to T-70 fitting. Designed for flexibility, it enhances cable management and organization.
Raceway Type | Power Rated |
Material | ABS |
Color | Off White |
Overall Length (In.) | 7.13 |
Overall Length (mm) | 181.1 |
Overall Width (In.) | 3.49 |
Overall Width (mm) | 88.6 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88.9 |
Internal Area (in²) | 24.88 |
Internal Area (mm²) | 16045.5 |
For Use With | T-70 |
Resistance Properties | Tamper-Resistant |
Standards Met | UL94V-0 and E116129, UL-5A 600VAC CSA C22.2 No. 62.1-03 600V, RoHS compliant |
Includes | 1 4-Channel Transition to T70 Base, 1 4-Channel Transition to T70 Cover, 4 HEX Washer Head Concrete Screws |
Sub Brand | Pan-Way® |
Product Type | Surface Raceway |
Application | Provides solutions for routing low voltage, fiber optic and/or power cabling over floors. |
Configuration |
---|
UPC | 61305644901 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1320 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.3201 |
Specification Sheets | Pan-Way® Above Floor Raceway System | English | |
Specification Sheets | Sistema de Canaleta para Piso Pan-Way® Hoja de Especificaciones SRSP33--WW-SP | Spanish (Español) | |
Specification Sheets | Pan-Way® Above Floor Raceway System Specification Sheet RKSP231 | English | |
Part Drawings | Above Floor Raceway 4-Channel Transition To T-70 Fitting Part Drawing 00064EAD-DC | English | |
Installation Documents | Goulotte de câblage à quatre voies au-dessus du plancher - Produit standard | French (Français) | |
Installation Documents | Above Floor Raceway 4-Channel Standard Product Installation Instructions PN616C | English | |
Selection Guides | Audio Video Product Selection Guide | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |