Split doors for 51 RU 1000mm wide Net-Access™ N-Type Cabinet for Nexus 7018 switch. Color: White
Product Type | Split Door |
Overall Width (In.) | 38.94 |
Overall Width (mm) | 989 |
Sub Brand | Net-Direct™ |
Overall Height (In.) | 92.36 |
Overall Height (mm) | 2345.9 |
Number of Rack Units | 51 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet System | Network Cabinet |
Compatible Cabinet Type | N-Type |
UPC | 07498392026 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 7.2975 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | 1000mm Split Door | English | |
Part Drawings | 1000mm Split Door | English | |
Part Drawings | 1000mm Split Door | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |