The PDU Mounting Brackets are designed for use with the Net-Access™ N-Type Cabinets. They are sold in pairs and are black.
Product Type | PDU Bracket |
Overall Width (In.) | 7.3 |
Overall Width (mm) | 185.3 |
Overall Height (In.) | 4.23 |
Overall Height (mm) | 107.3 |
Sub Brand | Net-Access™ |
Color | Black |
Standards Met | RoHS Compliant |
Accessory Type | Rack Mounting Hardware |
Compatible Cabinet Type | N-Type |
Compatible Cabinet System | Network Cabinet |
UPC | 61305639799 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7407 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access N-Type Cabinets | English | |
Part Drawings | Net Access N-Type PDU Bracket (NVPDUBE) | English | |
Installation Documents | N-Type PDU Bracket Enhanced | English |