This 3-digit combination lock offers customizable security and a key override. Easy to install, durable, and compact, it ensures reliable protection for single or split doors.
Product Type | Lock Kit |
Sub Brand | Net-Access™ |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet Type | N-Type, S-Type, D-Type |
Compatible Cabinet System | Network/Server Cabinet |
Configuration |
---|
UPC | 07498397308 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0181 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1809 |
Specification Sheets | Net-Access™ S-Type Universal Cabinets Specification Sheet RKSP175--WW-ENG | English | |
Specification Sheets | Net-Access N-Type Cabinets | English | |
Specification Sheets | Net-Access™ S-Type Cabinets Specification Sheet RKSP174--WW-ENG | English | |
Part Drawings | Swing Handle with 3 Digit Combination Lock - CCL3 | English | |
Part Drawings | Swing Handle with 3 Digit Combination Lock - CCL3 | English | |
Part Drawings | Swing Handle with 3 Digit Combination Lock - CCL3 | English | |
Installation Documents | CCL3: Combo Lock Door Handle: V00029AF-01 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |