Keep network cables organized and protected with our horizontal cable manager. Its cable management features and secure enclosure ensure a tidy and efficient rack environment.
Product Type | Single-Sided Manager |
Body Material | ABS |
Orientation | Horizontal |
Cover Material | PVC |
Finger Material | ABS |
Sub Brand | PatchLink™ |
Overall Depth (In.) | 3.7 |
Overall Depth (mm) | 94.2 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88.9 |
Number of Rack Units | 2 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, cover, hardware kit |
Configuration |
---|
UPC | 07498337797 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2319 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Organizadores de Cable Horizontales PatchLink ™ Hoja de Especificaciones RKSP154 | Spanish (Español) | |
Specification Sheets | PatchLink™ Horizontal Cable Managers Specification Sheet RKSP154 | English | |
Videos | Spotlight Video for Horizontal Cable Managers | English | |
Part Drawings | WMPF1E Horizontal Manager DXF | English | |
Part Drawings | WMPF1E Horizontal Manager PDF | English | |
Part Drawings | Part Drawing -PDF Customer drawing for part number WMPF1E | English | |
Installation Documents | Patchlink Cable Management Horizontal Panels | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English | |
Selection Guides | Horizontal Cable Managers Selection Guide RKSG05 | English | |
Selection Guides | Organizadores de Cables Horizontales Guía de Selección RKSG05 | Spanish (Español) |