Made with a toolless design, the Mini-Com jack module is designed to eliminate the need for extra equipment and ensures reliable connections. Available in various colors.
Product Type | Jack Module |
Performance Level | Category 6A |
Connector Type | Jack Module - Standard |
Termination Style | TG Style |
Body Material | Polycarbonate |
Contact Material | Plated Phosphor Bronze |
Module Type | Mini-Com® |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Sub Brand | Pan-Net® |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 167 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Storage Temperature (°C) | 75 |
Maximum Storage Temperature (°F) | 167 |
Minimum Storage Temperature (°C) | -40 |
Minimum Storage Temperature (°F) | -40 |
Resistance Properties | Heat-Resistant |
Color | Blue |
Standards Met | Exceeds Channel Requirements of ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA Standards for Supporting 10GBASE-T Transmission Over Twisted Pair Cabling Systems in a 4-Connector Configuration up to 100 meters at Swept Frequencies 1 to 500 MHz, Exceeds Component Requirements of ANSI/TIA-568-C.2 Category 6Aand ISO 11801 Class EA Standards at Swept frequencies 1 to 500 MHz, Meets ANSI/TIA-1096-A, Meets IEC 60603-7 and IEC 60512-99-001, Rated for 2500 Cycles with IEEE 802.3af / 802.3at and Proposed 802.3bt Type 3 and Type 4, UL 1863 and UL 2043, RoHS Compliant |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 0.63 |
Overall Width (mm) | 16 |
Overall Depth (In.) | 1.5 |
Overall Depth (mm) | 38.1 |
Overall Height (In.) | 0.71 |
Overall Height (mm) | 18 |
Configuration |
---|
UPC | 07498363434 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0032 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1604 |