Organize and protect your network cables with our vertical cable manager. Its flexible design, cable management features, and durable construction ensure an efficient rack environment.
Product Type | Dual-Sided Manager |
Body Material | ABS |
Orientation | Vertical |
Cover Material | PVC |
Finger Material | ABS |
Sub Brand | NetRunner™ |
Overall Depth (In.) | 12 |
Overall Depth (mm) | 306 |
Overall Width (In.) | 4.9 |
Overall Width (mm) | 125 |
Overall Height (In.) | 83 |
Overall Height (mm) | 2108 |
Number of Rack Units | 45 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, covers, hardware kit |
Configuration |
---|
UPC | 07498365617 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.0625 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | NetRunner™ Vertical Cable Managers Specification Sheet RKSP112 | English | |
Specification Sheets | Organizadores de Cable Verticales NetRunner™ Hoja de Especificaciones RKSP112 | Spanish (Español) | |
Specification Sheets | Adjustable Depth 4-Post Rack System Specification Sheet RKSP205 | English | |
Videos | Vertical Cable Managers - Video 16:9 | English | |
Part Drawings | 4" Wide Vertical Cable Manager WMPV45E DXF | English | |
Part Drawings | 4" Wide Vertical Cable Manager WMPV45E DWG | English | |
Part Drawings | 4" Wide Vertical Cable Manager WMPV45E PDF | English | |
Installation Documents | Installation Instructions/Best Practices - CM335B (NetRunner Extender Bracket WMPVCMB) | English | |
Installation Documents | NetRunner™ Vertical Cable Managers V00030AE_07 | English | |
Cross References | Cable Capacity Calculator Web V12 | English | |
Selection Guides | Vertical Cable Manager Selection Guide RKSG03--SA-ENG | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |