Organize cables efficiently with the cable management finger kit. Designed for various cabinet sizes, it enhances airflow and keeps your setup neat and accessible.
Product Type | Cable Management Fingers |
Overall Length (In.) | 6.78 |
Overall Length (mm) | 172.2 |
Overall Depth (mm) | 150 |
Overall Width (In.) | 6.78 |
Overall Width (mm) | 172.1 |
Overall Height (In.) | 14.11 |
Overall Height (mm) | 358.4 |
Sub Brand | Net-Access™ |
Number of Rack Units | 45 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet Type | S-Type |
Compatible Cabinet System | Network/Server Cabinet |
Configuration |
---|
UPC | 07498367103 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7525 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access N-Type Cabinets | English | |
Specification Sheets | Net-Access™ S-Type Cabinets Specification Sheet RKSP174--WW-ENG | English | |
Part Drawings | S-Type Cabinet Finger Kit - SN25F | English | |
Installation Documents | Net-Access N-Type and S-Type Cable Management Installation Instructions: CM605C | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |