Net-Access™ S-Type Dynamic Cabinet frame with top panel. Single hinge perforated front door. Perforated rear door. Solid side panels (2). Casters, POU brackets (2 set), cage nut rails (2 sets).Dynamic Pallet (1). Dimensions: 78.3H x 27.6W x 48.0D (2026mm x 700mm x 1200mm). Color: Black
Sub Brand | Net-Access™ |
Product Type | S-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Single Hinged |
Material | Steel |
Color | Black |
Overall Width (In.) | 27.5 |
Overall Width (mm) | 700 |
Overall Depth (In.) | 48 |
Overall Depth (mm) | 1200 |
Overall Height (In.) | 79.8 |
Overall Height (mm) | 2026 |
Number of Rack Units | 42 |
Casters | Yes |
Static Load Capacity (kg) | 1360 |
Static Load Capacity (lb) | 3000 |
Rolling Load Capacity (kg) | 1136 |
Rolling Load Capacity (lb) | 2500 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E, TIA/EIA-942, UL Listed 2416, RoHS Compliant |
NEMA Rating | 1 |
UPC | 07498310117 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 103.9063 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ S-Type Dynamic Cabinets – 42 RU | English | |
Part Drawings | Net-Access S Type Dynamic Cabinet 700mm W x 1200mm D x 42 RU | English | |
Installation Documents | Net-Access S Type Dynamic Cabinet 700mm W x 1200mm D x 42RU | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |