globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Net-Access™ S-Type Cabinet frame with top panel. Single hinge perforated front door. Split perforated rear doors open in the middle to minimize door swing footprint. Casters, POU brackets (1 set), cage nut rails (2 sets). Dimensions: 85.0H x 31.5W x 48.0D (2160mm x 800mm x 1200mm). Color: Black

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Sub Brand Net-Access™
Product Type S-Type Cabinet
Rear Door Type Door Split Hinged
Front Door Type Door Single Hinged
Color Black
Material Steel
Overall Depth (In.) 48
Overall Depth (mm) 1200
Overall Width (In.) 31.4
Overall Width (mm) 800
Overall Height (In.) 85
Overall Height (mm) 2159
Number of Rack Units 45
Casters Yes
Static Load Capacity (kg) 1360
Static Load Capacity (lb) 3000
Rolling Load Capacity (kg) 1133
Rolling Load Capacity (lb) 2500
Finish/Coating Powder-Coated
Standards Met EIA-310-E, TIA/EIA-942, UL Listed 2416, RoHS Compliant
NEMA Rating 1

Packaging Detail

UPC 07498366981
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 103.9063
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}