The Bend Radius Control Finger Section provides support and bend radius for patch cords when transitioning to and from active equipment. The finger section can be installed directly over the active equipment at any rack unit in the rack or cabinet. The clip is 5RU, 5 in. deep and black in color.
Product Type | Cable Manager Finger Section |
Body Material | Polycarbonate |
For Use With | Any EIA Standard Rack |
Overall Depth (In.) | 5.1 |
Overall Depth (mm) | 128.5 |
Overall Width (In.) | 1 |
Overall Width (mm) | 26 |
Overall Height (In.) | 8.7 |
Overall Height (mm) | 222.1 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 5 |
UPC | 07498391296 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0420 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4196 |
Part Drawings | Part Drawings - DWG - CMBRC5E(10024-08) | English | |
Part Drawings | Part Drawings - DXF - CMBRC5E(10024-08) | English | |
Part Drawings | Part Drawings - PDF - CMBRC5E(10024-08) | English | |
Installation Documents | Network Cable Managers CMBRC5 and CMBRC5E: CM276 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |