Refresh your cable management with this replacement cover kit. Includes front and rear covers, bend radius clips, and fits 2 RU. Made from durable PVC and RoHS compliant.
Product Type | Horizontal Cable Manager Cover |
Body Material | PVC |
For Use With | WMPH2E |
Overall Width (In.) | 8.9 |
Overall Width (mm) | 225.5 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88.9 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 2 |
Configuration |
---|
UPC | 07498339509 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1464 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Selection Guides | Horizontal Cable Managers Selection Guide RKSG05 | English | |
Selection Guides | Organizadores de Cables Horizontales Guía de Selección RKSG05 | Spanish (Español) |