globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Panduit® PatchRunner® High-capacity Vertical Cable Manager Door protects cables in the vertical channel with a professional, clean aesthetic. Not only can the door be opened to the left or right for easy access, but the push-to-close door provides visual and audio feedback when the door is shut. Can be used with PRV and PEV managers. 45RU, Black, 1pc, Black.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Product Type Vertical Cable Manager Door
For Use With PRV10, PRVF10, PEV10, PEVF10
Sub Brand PatchRunner™ High Capacity
Overall Depth (In.) 1.5
Overall Depth (mm) 38
Overall Width (In.) 10.1
Overall Width (mm) 257
Overall Height (In.) 82.8
Overall Height (mm) 2104
Color Black
Standards Met RoHS Compliant
Number of Rack Units 45

Packaging Detail

UPC 07498392322
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 2.2726
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}