The Waterfall Trough creates a perfect cable pathway above 2 Post Racks and PEV Cable Managers. Black, 1
Product Type | Trough |
For Use With | 2 Post Racks and PEV Cable Managers |
Sub Brand | PatchRunner™ High Capacity |
Overall Height (In.) | 3.3 |
Overall Height (mm) | 83 |
Overall Width (In.) | 23 |
Overall Width (mm) | 584 |
Overall Depth (In.) | 22 |
Overall Depth (mm) | 559 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498341686 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.3185 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | 2-Post Standard Equipment Rack Specification Sheet RKSP143-WW-ENG | English | |
Part Drawings | Part Drawings - PDF - R2PPEVWF(V10179RJ-DC_00A) | English | |
Installation Documents | Waterfalls for Standard Racks | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |