Protect and organize network cables with our horizontal cable manager. Its spacious design and bend radius protection ensure longer cable life and easier maintenance in any standard rack.
Product Type | Single-Sided Manager |
Body Material | Polycarbonate |
Orientation | Horizontal |
Cover Material | Polycarbonate |
Finger Material | Polycarbonate |
Sub Brand | NetManager™ |
Overall Depth (In.) | 3.74 |
Overall Depth (mm) | 95 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Number of Rack Units | 2 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager, cover, hardware kit |
Configuration |
---|
UPC | 07498381904 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2735 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | NetManager™ Horizontal Cable Managers Spec Sheet RKSP225 | English | |
Part Drawings | Part Drawings - DWG - NCMHF2(00787-10) | English | |
Part Drawings | Part Drawings - DXF - ncmhf2WEB_NOTE | English | |
Part Drawings | Part Drawings - PDF - NCMHF2(00787-10) | English | |
Part Drawings | Part Drawings - ZIP - Horizontal Cable Management_37 | English | |
Installation Documents | Installation Instructions/Best Practices - CM223B (Horizontal Network Cable Managers) | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English | |
Cross References | Cable Capacity Calculator Web V12 | English |