Easily organize your network cables with our high capacity horizontal cable manager. Its design protects your cables while streamlining installation and maintenance in any standard rack.
Product Type | Single-Sided Manager |
Body Material | ABS |
Orientation | Horizontal |
Cover Material | PVC |
Finger Material | ABS |
Sub Brand | NetManager™ High Capacity |
Overall Depth (In.) | 6.2 |
Overall Depth (mm) | 157 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 88 |
Number of Rack Units | 2 |
Environment | Indoor |
Color | White |
Standards Met | RoHS Compliant |
Includes | Manager, cover, hardware kit |
Configuration |
---|
UPC | 07498365547 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3472 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |