Neatly manage network cables with the horizontal cable manager. Its secure closure protects your cables while simplifying installation and maintenance in any standard rack.
Product Type | Single-Sided Manager |
Compatible Rack System | 19 |
Body Material | ABS |
Orientation | Horizontal |
Cover Material | ABS |
Finger Material | ABS |
Sub Brand | PatchRunner™ 2 |
Overall Depth (In.) | 7.9 |
Overall Depth (mm) | 202 |
Overall Width (In.) | 19 |
Overall Width (mm) | 484 |
Overall Height (In.) | 3.6 |
Overall Height (mm) | 90 |
Number of Rack Units | 2 |
Environment | Indoor |
Color | White |
Standards Met | RoHS Compliant |
For Use With | Standard 19" mount rack or cabinet; PatchRunner2 and PatchRunner2 Enhanced Vertical Managers |
Includes | Manager, cover and mounting hardware |
Part Features | Single-sided manager with magnetic, dual-hinged cover and mounting hardware |
Configuration |
---|
UPC | 61305676169 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4409 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |