globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Panduit® PatchRunner® Horizontal Cable Manager organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Large front finger openings easily accommodate Category 6 and 10G cables, reducing installation time and maintenance costs. This manager telescopes for flush mount with PatchRunner® and PatchRunner® High Capacity vertical cable managers. Hinged front cover only, 4RU, Black, 1pc.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Note Projection from rack mounting face can telescope from 4.4” (112mm) to 7.6” (193mm)
Product Type Single Sided Manager
Body Material Steel
Orientation Horizontal
Cover Material Steel
Finger Material ABS
Sub Brand PatchRunner™ High Capacity
Overall Depth (In.) 9.8
Overall Depth (mm) 250
Overall Width (In.) 19
Overall Width (mm) 480
Overall Height (In.) 7
Overall Height (mm) 177
Number of Rack Units 4
Environment Indoor
Color Black
Standards Met RoHS Compliant
Includes Manager, cover, hardware kit

Packaging Detail

UPC 07498341596
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.0243
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}