The Panduit® Patchrunner® Vertical Cable Manager combines high-density capability and versatility, freeing up valuable floor space, lowering overall costs, and setting the standard for the entire cable management industry. Single-sided, Steel, 45RU, Black, 1pc + 4 PRSP7 slack spools, Black.
Product Type | Single-Sided Manager |
Body Material | Steel |
Orientation | Vertical |
Finger Material | ABS |
Sub Brand | PatchRunner™ |
Overall Depth (In.) | 9.7 |
Overall Depth (mm) | 246 |
Overall Width (In.) | 10 |
Overall Width (mm) | 254 |
Overall Height (In.) | 83.9 |
Overall Height (mm) | 2131 |
Number of Rack Units | 45 |
Environment | Indoor |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Manager and hardware kit (door available separately) |
Configuration |
---|
UPC | 07498378406 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 16.2969 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PatchRunner™ Vertical Cable Managers: RKSP144 | English | |
Part Drawings | Part Drawings - DWG - PRVF10(10398-12-02) | English | |
Part Drawings | Part Drawings - DXF - PRVF10(10398-12-02) | English | |
Part Drawings | Part Drawings - PDF - PRVF10 (10398-12_04A) | English | |
Installation Documents | PATCHRUNNER Vertical Cable Manager V00028BV_01 | English | |
Case Studies | SAIT Polytechnic: CPCS50-WW--ENG | English |